20.9.5 TxCLKCON
Name: | TxCLKCON |
Offset: | 0xFBF,0xFB9,0xFB3 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
CS[3:0] | |||||||||
Access | R/W | R/W | R/W | R/W | |||||
Reset | 0 | 0 | 0 | 0 |
Bits 3:0 – CS[3:0] Timer Clock Source Selection bits
Value | Description |
---|---|
n | See Clock Source Selection table |
Name: | TxCLKCON |
Offset: | 0xFBF,0xFB9,0xFB3 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
CS[3:0] | |||||||||
Access | R/W | R/W | R/W | R/W | |||||
Reset | 0 | 0 | 0 | 0 |
Value | Description |
---|---|
n | See Clock Source Selection table |
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.