20.9.3 TxCON
Note:
- In certain modes, the ON bit will be auto-cleared by hardware. See Table 20-3.
Name: | TxCON |
Offset: | 0xFBD,0xFB7,0xFB1 |
Timerx Control Register
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
ON | CKPS[2:0] | OUTPS[3:0] | |||||||
Access | R/W/HC | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit 7 – ON
Value | Description |
---|---|
1 |
Timer is on |
0 |
Timer is off: all counters and state machines are reset |
Bits 6:4 – CKPS[2:0] Timer Clock Prescale Select bits
Value | Description |
---|---|
111 |
1:128 Prescaler |
110 |
1:64 Prescaler |
101 |
1:32 Prescaler |
100 |
1:16 Prescaler |
011 |
1:8 Prescaler |
010 |
1:4 Prescaler |
001 |
1:2 Prescaler |
000 |
1:1 Prescaler |
Bits 3:0 – OUTPS[3:0] Timer Output Postscaler Select bits
Value | Description |
---|---|
1111 |
1:16 Postscaler |
1110 |
1:15 Postscaler |
1101 |
1:14 Postscaler |
1100 |
1:13 Postscaler |
1011 |
1:12 Postscaler |
1010 |
1:11 Postscaler |
1001 |
1:10 Postscaler |
1000 |
1:9 Postscaler |
0111 |
1:8 Postscaler |
0110 |
1:7 Postscaler |
0101 |
1:6 Postscaler |
0100 |
1:5 Postscaler |
0011 |
1:4 Postscaler |
0010 |
1:3 Postscaler |
0001 |
1:2 Postscaler |
0000 |
1:1 Postscaler |