21.9.5 TxCLKCON
| Name: | TxCLKCON | 
| Offset: | 0xFBF,0xFB9,0xFB3 | 
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| CS[3:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | |||||
| Reset | 0 | 0 | 0 | 0 | |||||
Bits 3:0 – CS[3:0] Timer Clock Source Selection bits
| CS[3:0] | Clock Source | ||
|---|---|---|---|
| Timer2 | Timer4 | Timer6 | |
1111-1001 | Reserved | Reserved | Reserved | 
1000 | ZCD_OUT | ZCD_OUT | ZCD_OUT | 
0111 | CLKREF_OUT | CLKREF_OUT | CLKREF_OUT | 
0110 | SOSC | SOSC | SOSC | 
0101 | MFINTOSC (31 kHz) | MFINTOSC (31 kHz) | MFINTOSC (31 kHz) | 
0100 | LFINTOSC | LFINTOSC | LFINTOSC | 
0011 | HFINTOSC | HFINTOSC | HFINTOSC | 
0010 | Fosc | Fosc | Fosc | 
0001 | Fosc/4 | Fosc/4 | Fosc/4 | 
0000 | Pin selected by T2INPPS | Pin selected by T4INPPS | Pin selected by T6INPPS | 
| Value | Description | 
|---|---|
| n | See the “Clock Source Selection” table |