21.9.4 TxHLT
Note: 
            
- Setting this bit ensures that reading TxTMR will return a valid data value.
 - When this bit is ‘
1’, Timer cannot operate in Sleep mode. - CKPOL must not be changed while ON =
                  
1. - Setting this bit ensures glitch-free operation when the ON bit is enabled or disabled.
 - When this bit is set, the timer operation will be delayed by two input clocks after the ON bit is set.
 - Unless otherwise indicated, all modes start upon ON =
                     
1and stop upon ON =0(stops occur without affecting the value of TxTMR). - When TxTMR = TxPR, the next clock clears TxTMR, regardless of the operating mode.
 
| Name: | TxHLT | 
| Offset: | 0xFBE,0xFB8,0xFB2 | 
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| PSYNC | CPOL | CSYNC | MODE[4:0] | ||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
Bit 7 – PSYNC
| Value | Description | 
|---|---|
1 | 
               Timer Prescaler Output is synchronized to FOSC/4 | 
0 | 
               Timer Prescaler Output is not synchronized to FOSC/4 | 
Bit 6 – CPOL
| Value | Description | 
|---|---|
1 | 
               Falling edge of input clock clocks timer/prescaler | 
0 | 
               Rising edge of input clock clocks timer/prescaler | 
Bit 5 – CSYNC
| Value | Description | 
|---|---|
1 | 
               The ON bit is synchronized to timer clock input | 
0 | 
               The ON bit is not synchronized to timer clock input | 
Bits 4:0 – MODE[4:0]
| Value | Description | 
|---|---|
00000 to
                  11111 | 
               See Table 21-1 |