16.5.3 PORTC
Note: Writes to PORTC are actually
written to the corresponding LATC register.
Reads from PORTC register return actual I/O
pin values.
| Name: | PORTC |
| Offset: | 0xF8F |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| RC7 | RC6 | RC5 | RC4 | RC3 | RC2 | RC1 | RC0 | ||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | x | x | x | x | x | x | x | x |
Bits 0, 1, 2, 3, 4, 5, 6, 7 – RCn Port I/O Value bits
| Reset States: |
|
| Value | Description |
|---|---|
| 1 | PORT pin is ≥ VIH |
| 0 | PORT pin is ≤ VIL |