16.5.34 SLRCOND
| Name: | SLRCOND |
| Offset: | 0xF23 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| SLRD7 | SLRD6 | SLRD5 | SLRD4 | SLRD3 | SLRD2 | SLRD1 | SLRD0 | ||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 |
Bits 0, 1, 2, 3, 4, 5, 6, 7 – SLRDn Slew Rate Control on Pins Rx[7:0], respectively
| Value | Description |
|---|---|
| 1 | Port pin slew rate is limited |
| 0 | Port pin slews at maximum rate |