16.5.35 SLRCONE
| Name: | SLRCONE |
| Offset: | 0xF2B |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| SLRE2 | SLRE1 | SLRE0 | |||||||
| Access | R/W | R/W | R/W | ||||||
| Reset | 1 | 1 | 1 |
Bits 0, 1, 2 – SLREn Slew Rate Control on Pins Rx[7:0], respectively
| Value | Description |
|---|---|
| 1 | Port pin slew rate is limited |
| 0 | Port pin slews at maximum rate |