16.5.14 LATD
Note: Writes to LATD are equivalent
with writes to the corresponding PORTD register. Reads from LATD register return
register values, not I/O pin values.
| Name: | LATD |
| Offset: | 0xF86 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| LATD7 | LATD6 | LATD5 | LATD4 | LATD3 | LATD2 | LATD1 | LATD0 | ||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | x | x | x | x | x | x | x | x |
Bits 0, 1, 2, 3, 4, 5, 6, 7 – LATDn Output Latch D Value bits
| Reset States: |
|