16.5.40 INLVLE
| Name: | INLVLE |
| Offset: | 0xF2A |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| INLVLE3 | INLVLE2 | INLVLE1 | INLVLE0 | ||||||
| Access | R/W | R/W | R/W | R/W | |||||
| Reset | 1 | 1 | 1 | 1 |
Bits 0, 1, 2, 3 – INLVLEn Input Level Select on Pins Rx[3:0], respectively
Note: 28-pin package only has INLVLE3 in this register.
| Value | Description |
|---|---|
| 1 | ST input used for port reads and interrupt-on-change |
| 0 | TTL input used for port reads and interrupt-on-change |