15.13.9 PIR7
| Name: | PIR7 |
| Offset: | 0xED1 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| SCANIF | CRCIF | NVMIF | CWG1IF | ||||||
| Access | R/W | R/W | R/W | R/W | |||||
| Reset | 0 | 0 | 0 | 0 |
Bit 7 – SCANIF SCAN Interrupt Flag bit
| Value | Description |
|---|---|
| 1 | SCAN interrupt has occurred (must be cleared in software) |
| 0 | SCAN interrupt has not occurred or has not been started |
Bit 6 – CRCIF CRC Interrupt Flag bit
| Value | Description |
|---|---|
| 1 | CRC interrupt has occurred (must be cleared in software) |
| 0 | CRC interrupt has not occurred or has not been started |
Bit 5 – NVMIF NVM Interrupt Flag bit
| Value | Description |
|---|---|
| 1 | NVM interrupt has occurred (must be cleared in software) |
| 0 | NVM interrupt has not occurred or has not been started |
Bit 0 – CWG1IF CWG Interrupt Flag bit
| Value | Description |
|---|---|
| 1 | CWG interrupt has occurred (must be cleared in software) |
| 0 | CWG interrupt has not occurred or has not been started |