15.13.13 PIE3
| Name: | PIE3 | 
| Offset: | 0xEC5 | 
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| RC2IE | TX2IE | RC1IE | TX1IE | BCL2IE | SSP2IE | BCL1IE | SSP1IE | ||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 
Bits 5, 7 – RCxIE EUSARTx Receive Interrupt Enable bit
| Value | Description | 
|---|---|
| 1 | Enabled | 
| 0 | Disabled | 
Bits 4, 6 – TXxIE EUSARTx Transmit Interrupt Enable bit
| Value | Description | 
|---|---|
| 1 | Enabled | 
| 0 | Disabled | 
Bits 1, 3 – BCLxIE MSSPx Bus Collision Interrupt Enable bit
| Value | Description | 
|---|---|
| 1 | Enabled | 
| 0 | Disabled | 
Bits 0, 2 – SSPxIE Synchronous Serial Port ‘x’ Interrupt Enable bit
| Value | Description | 
|---|---|
| 1 | Enabled | 
| 0 | Disabled |