15.13.14 PIE4
| Name: | PIE4 |
| Offset: | 0xEC6 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| TMR6IE | TMR5IE | TMR4IE | TMR3IE | TMR2IE | TMR1IE | ||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | |||
| Reset | 0 | 0 | 0 | 0 | 0 | 0 |
Bit 5 – TMR6IE TMR6 to PR6 Match Interrupt Enable bit
| Value | Description |
|---|---|
| 1 | Enabled |
| 0 | Disabled |
Bit 4 – TMR5IE TMR5 Overflow Interrupt Enable bit
| Value | Description |
|---|---|
| 1 | Enabled |
| 0 | Disabled |
Bit 3 – TMR4IE TMR4 to PR4 Match Interrupt Enable bit
| Value | Description |
|---|---|
| 1 | Enabled |
| 0 | Disabled |
Bit 2 – TMR3IE TMR3 Overflow Interrupt Enable bit
| Value | Description |
|---|---|
| 1 | Enabled |
| 0 | Disabled |
Bit 1 – TMR2IE TMR2 to PR2 Match Interrupt Enable bit
| Value | Description |
|---|---|
| 1 | Enabled |
| 0 | Disabled |
Bit 0 – TMR1IE TMR1 Overflow Interrupt Enable bit
| Value | Description |
|---|---|
| 1 | Enabled |
| 0 | Disabled |