4.7.2 CONFIG2
Supervisor
| Name: | CONFIG2 | 
| Offset: | 0x300002 | 
Configuration Word 2
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| XINST | DEBUG | STVREN | PPS1WAY | ZCD | BORV[1:0] | ||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | ||
| Reset | 1 | 1 | 1 | 1 | 1 | 1 | 1 | ||
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| BOREN[1:0] | LPBOREN | PWRTE | MCLRE | ||||||
| Access | R/W | R/W | R/W | R/W | R/W | ||||
| Reset | 0 | 1 | 1 | 1 | 1 | ||||
Bit 15 – XINST Extended Instruction Set Enable bit
| Value | Description | 
|---|---|
| 1 | Extended Instruction Set and Indexed Addressing mode disabled (Legacy mode) | 
| 0 | Extended Instruction Set and Indexed Addressing mode enabled | 
Bit 13 – DEBUG Debugger Enable bit
| Value | Description | 
|---|---|
| 1 | Background debugger disabled | 
| 0 | Background debugger enabled | 
Bit 12 – STVREN Stack Overflow/Underflow Reset Enable bit
| Value | Description | 
|---|---|
| 1 | Stack Overflow or Underflow will cause a Reset | 
| 0 | Stack Overflow or Underflow will not cause a Reset | 
Bit 11 – PPS1WAY PPSLOCKED bit One-Way Set Enable bit
| Value | Description | 
|---|---|
| 1 | The PPSLOCKED bit can only be set once after an unlocking sequence is executed; once PPSLOCK is set, all future changes to PPS registers are prevented | 
| 0 | The PPSLOCKED bit can be set and cleared as needed (provided an unlocking sequence is executed) | 
Bit 10 – ZCD ZCD Disable bit
| Value | Description | 
|---|---|
| 1 | ZCD disabled. ZCD can be enabled by setting the ZCDSEN bit of ZCDCON | 
| 0 | ZCD always enabled, PMDx[ZCDMD] bit is ignored | 
Bits 9:8 – BORV[1:0] Brown-out Reset Voltage Selection bit
PIC18F device:
PIC18LF device:
| Value | Description | 
|---|---|
11 | Brown-out Reset Voltage (VBOR) set to 2.45V | 
10 | Brown-out Reset Voltage (VBOR) set to 2.45V | 
01 | Brown-out Reset Voltage (VBOR) set to 2.7V | 
00 | Brown-out Reset Voltage (VBOR) set to 2.85V | 
| Value | Description | 
|---|---|
11 | Brown-out Reset Voltage (VBOR) set to 1.90V | 
10 | Brown-out Reset Voltage (VBOR) set to 2.45V | 
01 | Brown-out Reset Voltage (VBOR) set to 2.7V | 
00 | Brown-out Reset Voltage (VBOR) set to 2.85V | 
Bits 7:6 – BOREN[1:0] Brown-out Reset Enable bits
When enabled, Brown-out Reset Voltage (VBOR) is set by BORV bit
| Value | Description | 
|---|---|
| 11 | Brown-out Reset enabled, SBOREN bit is ignored | 
| 10 | Brown-out Reset enabled while running, disabled in Sleep; SBOREN is ignored | 
| 01 | Brown-out Reset enabled according to SBOREN | 
| 00 | Brown-out Reset disabled | 
Bit 5 – LPBOREN Low-Power BOR Enable bit
| Value | Description | 
|---|---|
| 1 | Low-Power Brown-out Reset is disabled | 
| 0 | Low-Power Brown-out Reset is enabled | 
Bit 1 – PWRTE Power-up Timer Enable bit
| Value | Description | 
|---|---|
| 1 | PWRT disabled | 
| 0 | PWRT enabled | 
Bit 0 – MCLRE Master Clear (MCLR) Enable bit
| Value | Name | Description | 
|---|---|---|
| x | If LVP =
                  1 | RE3 pin function is MCLR | 
| 1 | If LVP =
                  0 | MCLR pin is MCLR | 
| 0 | If LVP =
                  0 | MCLR pin function is port defined function |