4.7.1 CONFIG1
| Name: | CONFIG1 | 
| Offset: | 0x300000 | 
Configuration Word 1
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| FCMEN | CSWEN | CLKOUTEN | |||||||
| Access | R/W | R/W | R/W | ||||||
| Reset | 1 | 1 | 1 | 
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| RSTOSC[2:0] | FEXTOSC[2:0] | ||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | |||
| Reset | 1 | 1 | 1 | 1 | 1 | 1 | |||
Bit 13 – FCMEN Fail-Safe Clock Monitor Enable bit
| Value | Description | 
|---|---|
| 1 | Fail-Safe Clock Monitor enabled | 
| 0 | Fail-Safe Clock Monitor disabled | 
Bit 11 – CSWEN Clock Switch Enable bit
| Value | Description | 
|---|---|
| 1 | Writing to NOSC and NDIV is allowed | 
| 0 | The NOSC and NDIV bits cannot be changed by user software | 
Bit 8 – CLKOUTEN Clock Out Enable bit
If FEXTOSC = HS, XT, LP, then this bit is ignored.
Otherwise:
| Value | Description | 
|---|---|
| 1 | CLKOUT function is disabled; I/O function on OSC2 | 
| 0 | CLKOUT function is enabled; FOSC/4 clock appears at OSC2 | 
Bits 6:4 – RSTOSC[2:0] Power-up Default Value for COSC bits
This value is the Reset default value for COSC and selects the oscillator first used by user software. Refer to COSC operation.
| Value | Description | 
|---|---|
| 111 | EXTOSC operating per FEXTOSC bits (device manufacturing default) | 
| 110 | HFINTOSC with HFFRQ = 4 MHz and CDIV = 4:1 | 
| 101 | LFINTOSC | 
| 100 | SOSC | 
| 011 | Reserved | 
| 010 | EXTOSC with 4x PLL, with EXTOSC operating per FEXTOSC bits | 
| 001 | Reserved | 
| 000 | HFINTOSC
                  with HFFRQ = 64 MHz and CDIV = 1:1. Resets COSC/NOSC to
                  b'110'. | 
            
Bits 2:0 – FEXTOSC[2:0] FEXTOSC External Oscillator Mode Selection bits
| Value | Description | 
|---|---|
| 111 | ECH (external clock) above 16MHz | 
| 110 | ECM (external clock) for 500 kHz to 16MHz | 
| 101 | ECL (external clock) below 500 kHz | 
| 100 | Oscillator not enabled | 
| 011 | Reserved (do not use) | 
| 010 | HS (crystal oscillator) above 4 MHz | 
| 001 | XT (crystal oscillator) above 500 kHz, below 4 MHz | 
| 000 | LP (crystal oscillator) optimized for 32.768 kHz |