14.10.3 Triggered mode
When MODE = 11, the scanner
         is in Triggered mode. Triggered mode behaves identically to Concurrent mode, except instead
         of beginning the scan immediately upon the SCANGO bit being set, it waits for a rising edge
         from a separate trigger source which is determined by the SCANTRIG register.