4.3.1 SPI Master Programming Interface

The SPI_EN and IO_CFG_INTF pins must be configured external to the device by using jumpers on the board or by bootstrapping. The following table provides the SPI_EN and IO_CFG_INTF pin configuration details for SPI master programming.

Table 4-7. System Controller’s SPI Configuration—SPI Master
SPI PinsSPI Master Programming
SPI_ENIO_CFG_INTFIAPAuto Update
0xNoNo
10 (SPI slave mode)NoNo
11 (SPI master mode)YesYes