4.3.4 IAP

IAP reprograms the device with a specific programming image. In IAP, regardless of the image version, the device chooses the programming image based on either the image index or the SPI image address. The fabric user logic specifies the programming image and initiates reprogramming of the device using the IAP system service.