4.3.1.1 System Controller SPI Mode and Clock

The system controller SPI operates in data transfer mode 3 (SPI mode 3) for SPI flash read operations. Both the clock polarity (SPO/CPOL) and clock phase (SPH/CPHA) for this data transfer mode must be set to HIGH. The system controller’s SPI operates at a fixed clock of 20 MHz.