4.3.4.2 Recovery on Programming Failure
(Ask a Question)When power fails during IAP, the device programs itself with image 0.
Note: When the device fails to program the specific image, it retries once before programming itself with image 0. If the device is still blank at the end of IAP, there is no indication through I/O and user intervention is required.