1.1.2 DDR Controller Low-Power

The PolarFire FPGA DDR subsystem supports low-power operation which puts the DDR memory in low-power mode and issues refresh commands automatically to retain data. For more information about DDR low-power options, see PolarFire Family Memory Controller User Guide .