1.4.1.4 Transceiver
(Ask a Question)In this design, Transceiver can be dynamically switched ON and OFF using DRI interface. DIP-3 and DIP-4 switches are connected to inputs of CoreABC (IN_IN_0 and I0_IN_1). Based on selection, XCVR related register dynamically reconfigures.
| Mode | DIP4 | DIP3 |
|---|---|---|
| XCVR OFF | 0 | 1 |
| XCVR ON | 1 | 0 |
The following figure shows the XCVR register settings for XCVR OFF mode.

The following figure shows the XCVR register settings for XCVR ON mode.

Important: For more information about register configuration, see
AN4592: PolarFire FPGA Dynamic Reconfiguration Interface Application
Note
and
PolarFire Device Register Map