12.1.1.1 Test Procedure for Ensuring Compliance
The following test must be performed both at the design verification stage
and in production to ensure compliance.
- Initiate Continuous Transmission in the appropriate modulation mode from the device that is, 868.3 MHz; BPSK-20 for European band and 914 MHz; BPSK-ALT-40 for North American band.
- Verify RF power through conducted measurement at junction between L106 and L105.
- Remove L106 and R115 to isolate
the antenna path from the measurement point. It is recommended that the measured
TX power be within the data sheet specification for the Transmit output power.
For good measurement, it is recommended that there be a firm connection between
the copper core of the coaxial cable and the measurement point. Ensure the
copper shield of the coaxial cable is firmly connected to the GND of the PCB.
Figure 12-8. RF Front End with Measurement Point