12.1.2.1 Test Procedure for Ensuring Compliance
The following test procedure must be performed both at design verification stage and in production to ensure compliance.
- Initiate Continuous Transmission in the appropriate modulation mode from the device, in other words, 868.3 MHz; BPSK-20 for European band and 914 MHz; BPSK-ALT-40 for North American band.
- Remove the 0Ω resistor mounted at L2 to isolate the PCB antenna and verify the RF power through conducted measurement at pad1 of L2.