7.3.2 Frame Transmit Procedure
The frame transmit procedure, including writing PSDU data into the Frame Buffer and initiating a transmission, is described in the Radio Transceiver Usage - Frame Transmit Procedure section.
The frame transmit procedure, including writing PSDU data into the Frame Buffer and initiating a transmission, is described in the Radio Transceiver Usage - Frame Transmit Procedure section.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.