7.3.4 TX Power Ramping
To optimize the output Power Spectral Density (PSD), individual transmitter blocks are enabled sequentially. A transmit action is started by either the rising edge of pin 11 (SLP_TR) or by writing TX_START command to the TRX_CMD bits in the TRX_STATE register (TRX_STATE.TRX_CMD). One symbol period later the data transmission begins. During this time period, the PLL settles to the frequency used for transmission. The PA is enabled prior to the data transmission start. This PA lead time can be adjusted with the PA_LT bits in the RF_CTRL_0 register (RF_CTRL_0.PA_LT). The PA is always enabled at the lowest gain value corresponding to GC_PA = 0. Then the PA gain is increased automatically to the value set by the GC_PA bits in the PHY_TX_PWR register (PHY_TX_PWR.GC_PA). After transmission is completed, TX power ramping down is performed in an inverse order.
The control signals associated with TX power ramping are shown in the figure below. In this example, the transmission is initiated with the rising edge of pin 11 (SLP_TR). The radio transceiver state changes from PLL_ON to BUSY_TX.
Using an external RF front-end, it may be required to adjust the start-up time of the external PA relative to the internal building blocks to optimize the overall PSD. This can be achieved using the RF_CTRL_0.PA_LT bits.
For more details on actual TX power for each gain settings, see Table 9-5.
| PHY_TX_PWR (register 0x05) | ||
|---|---|---|
| TX Power Setting |
915 MHz North American Band PHY Modes: BPSK-40 (GC_TX_OFFS = 3), BPSK-40-ALT (GC_TX_OFFS = 3), OQPSK-SIN-{250, 500, 1000} (GC_TX_OFFS = 2) |
868.3 MHz European Band PHY Modes: BPSK-20 (GC_TX_OFFS = 3), OQPSK-SIN-RC-{100, 200, 400} (GC_TX_OFFS = 2) OQPSK-RC-{100, 200, 400} (GC_TX_OFFS = 3) |
| 11 | 0xC0 | 0xA0 |
| 10 | 0xC1 | 0x80 |
| 9 | 0x80 | 0xE4 |
| 8 | 0x82 | 0xE6 |
| 7 | 0x83 | 0xE7 |
| 6 | 0x84 | 0xE8 |
| 5 | 0x40 | 0xE9 |
| 4 | 0x86 | 0xEA |
| 3 | 0x00 | 0xCB |
| 2 | 0x01 | 0xCC |
| 1 | 0x02 | 0xCC |
| 0 | 0x03 | 0xAD |
| -1 | 0x04 | 0x47 |
| -2 | 0x27 | 0x48 |
| -3 | 0x05 | 0x49 |
| -4 | 0x07 | 0x29 |
| -5 | 0x08 | 0x90 |
| -6 | 0x91 | 0x91 |
| -7 | 0x09 | 0x93 |
| -8 | 0x0B | 0x94 |
| -9 | 0x0C | 0x2F |
| -10 | 0x0D | 0x30 |
| -11 | 0x0E | 0x31 |
| -12 | 0x0F | 0x0F |
| -13 | 0x10 | 0x10 |
| -14 | 0x11 | 0x11 |
| -15 | 0x12 | 0x12 |
| -16 | 0x13 | 0x13 |
| -17 | 0x14 | 0x14 |
| -18 | 0x15 | 0x15 |
| -19 | 0x16 | 0x17 |
| -20 | 0x17 | 0x18 |
| -21 | 0x19 | 0x19 |
| -22 | 0x1A | 0x1A |
| -23 | 0x1B | 0x1B |
| -24 | 0x1C | 0x1C |
| -25 | 0x1D | 0x1D |