7.6.3 PLL Settling Time and Frequency Agility
When the PLL is enabled during state transition from TRX_OFF to PLL_ON or RX_ON, the settling time is typically tTR4 = 170 µs, including PLL self calibration. A lock of the PLL is indicated with an interrupt IRQ_0 (PLL_LOCK).
Switching between channels within a frequency band in PLL_ON or RX_ON states is typically done within tPLL_SW = 11 µs. This makes the radio transceiver highly suitable for frequency hopping applications.
The PLL frequency in PLL_ON and receive states is 1 MHz below the PLL frequency in transmit states. When starting the transmit procedure, the PLL frequency is changed to the transmit frequency within a period of tRX_TX = 16 µs before really starting the transmission. After the transmission, the PLL settles back to the receive frequency within a period of tTX_RX = 32 µs. This frequency step does not generate an interrupt IRQ_0 (PLL_LOCK) or IRQ_1 (PLL_UNLOCK) within these periods.