7.6.2 RF Channel Selection
The PLL is designed to support:
- One channel in the European SRD band from 863 MHz to 870 MHz at 868.3 MHz according to IEEE 802.15.4 (channel k = 0)
- 10 channels in the North American ISM
band from 902 MHz to 928 MHz with a channel spacing of 2 MHz according to IEEE
802.15.4. The center frequency of these channels is defined as:
FC [MHz] = 906 [MHz] + 2 [MHz] x(k – 1), for k = 1, 2, ..., 10
where k is the channel number.
Additionally, the PLL supports all frequencies from 769 MHz to 935 MHz with 1MHz frequency spacing and four bands with 100 kHz spacing from 769.0 MHz to 794.5 MHz, 857.0 MHz to 882.5 MHz and 902.0 MHz to 928.5 MHz. The frequency is selected by the CC_BAND bits in the CC_CTRL_1 register (CC_CTRL_1.CC_BAND) and CC_NUMBER bits in the CC_CTRL_0 register (CC_CTRL_0.CC_CTRL_0).
The table below shows the settings of CC_BAND and CC_NUMBER.
| CC_BAND | CC_NUMBER | Description |
|---|---|---|
| 0 | Not used | European and North American channels according to IEEE 802.15.4; Frequency selected by the CHANNEL bits in the PHY_CC_CCA register (PHY_CC_CCA.CHANNEL) |
| 1 | 0x00 – 0xFF |
769.0 MHz – 794.5 MHz Fc [MHz] = 769.0 [MHz] + 0.1 [MHz] x CC_NUMBER |
| 2 | 0x00 – 0xFF |
857.0 MHz – 882.5 MHz Fc [MHz] = 857.0 [MHz] + 0.1 [MHz] x CC_NUMBER |
| 3 | 0x00 – 0xFF |
903.0 MHz – 928.5 MHz Fc [MHz] = 903.0 [MHz] + 0.1 [MHz] x CC_NUMBER |
| 4 | 0x00 – 0x5E |
769 MHz – 863 MHz Fc [MHz] = 769 [MHz] + 1 [MHz] x CC_NUMBER |
| 5 | 0x00 – 0x66 |
833 MHz – 935 MHz Fc [MHz] = 833 [MHz] + 1 [MHz] x CC_NUMBER |
| 6 | 0x00 – 0xFF |
902.0 MHz – 927.5 MHz Fc [MHz] = 902.0 [MHz] + 0.1 [MHz] x CC_NUMBER |
| 7 | 0x00 – 0xFF | Reserved |
Bits 4:0 of register PHY_CC_CCA (0x08 – AT86RF212B) control the selection of IEEE802.15.4 Channels.
| Value | Description |
|---|---|
| 0x00 | 868.3 MHz |
| 0x01 | 906 MHz |
| 0x02 | 908 MHz |
| 0x03 | 910 MHz |
| 0x04 | 912 MHz |
| 0x05 | 914 MHz |
| 0x06 | 916 MHz |
| 0x07 | 918 MHz |
| 0x08 | 920 MHz |
| 0x09 | 922 MHz |
| 0x0A | 924 MHz |
| Reserved | All other values are reserved |