7.5.1 Overview
The internal 16 MHz crystal oscillator to the module generates the reference frequency for the AT86RF212B. All other internally generated frequencies of the radio transceiver are derived from this frequency. The XOSC_CTRL register provides access to the control signals of the oscillator.