3.2 PCIe Ports
The following table lists the various PCIe ports.
| Ports | Direction |
|---|---|
| CORE_RESET_N | IN |
| PHY_RESET_N | IN |
| CLK_BASE | IN |
| PCIE_INTERRUPT[3:0] | IN |
| PCIE_SYSTEM_INT | OUT |
| SPLL_LOCK | OUT |
| PLL_LOCK_INT | OUT |
| PLL_LOCKLOST_INT | OUT |
| PCIE_EV_1US | OUT |
| PCIE_WAKE_N | OUT |
| PCIE_WAKE_REQ | IN |
| PCIE_PERST_N | IN |
| REFCLK<x>_OUT where x can be 0 or 1 depending on whether REFCLK0 or REFCLK1 is selected as the Reference Clock Source. | OUT |