2.11 Firmware (SmartFusion2 Only)
When you generate the SmartDesign, the following files are generated in the <project dir>/firmware/ drivers_config/sys_config directory. These files are required for the CMSIS firmware core to compile properly and contain information regarding your current design, including peripheral configuration data and clock configuration information for the MSS. Do not edit these files manually; they are recreated every time your root design is regenerated.
- sys_config.c
- sys_config.h
- sys_config_SERDESIF_<0-3>.h - High Speed Serial Interface configuration data
- sys_config_SERDESIF_<0-3>.c - High Speed Serial Interface configuration data