2.2 Protocol Configuration
The IGLOO2 and SmartFusion2 devices have one SerDes block that supports two protocols: Protocol 1 and Protocol 2. For each Protocol, you must configure the Type and Number of Lanes.
The IGLOO2 and SmartFusion2 devices have one SerDes block that supports two protocols: Protocol 1 and Protocol 2. For each Protocol, you must configure the Type and Number of Lanes.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.