12.1 Third-Party Documentation

Libero IDE User’s Guide
Explains how to use Libero™ IDE Project Manager, including Designer and SmartDesign features.
Designer User’s Guide
Covers using Designer for design implementation. Learn how to import files, compile, perform layout, and run floorplanning, timing, and power analysis tools.
MultiView Navigator User’s Guide

Covers ChipPlanner, PinEditor, I/O Attribute Editor, and NetlistViewer in MultiView Navigator (MVN). Includes instructions for placing macros, floorplanning, viewing chip resources, managing netlists, and editing I/O attributes

Design Constraints Guide

Provides a complete reference for creating and modifying timing, physical, and netlist optimization constraints. Includes supported file formats and guidance for creating and adjusting I/O constraints using the I/O Attribute Editor before compiling your design.

SmartPower User’s Guide

Describes how to perform power analysis using SmartPower.

SmartTime User’s Guide

Describes timing analysis with SmartTime, including setting clock constraints.

ChipEditor User’s Guide
Provides detailed instructions for placing macros in designs for SX, MX, 3200DX, ACT3, ACT2, and ACT1 families.
PinEditor (non-MVN) User’s Guide

Covers assigning I/O ports to package pins using the non-MVN version of PinEditor for SX, MX, 3200DX, ACT3, ACT2, and ACT1 families. Analog System Builder, FlashROM generator, and Flash Memory System Builder

Analog System Builder, FlashROM, and Flash Memory System Builder
Explains how to use the Analog System Builder, FlashROM Generator, and Flash Memory System Builder tools.
SmartGen Cores Reference Guide

Describes cores available through the SmartGen Core Builder software.

Innoveda® eProduct Designer Interface Guide for Windows or UNIX

Provides guidance for designing devices using eProduct Designer and the Designer Series software on Windows or UNIX systems.

VHDL Vital Simulation Guide

Offers instructions for simulating designs with a Vital-compliant VHDL simulator.

Verilog Simulation Guide

Offers instructions for simulating designs with a Verilog simulator.

FlashPro User’s Guide

Explains how to program ProASIC® and ProASIC Plus® devices using FlashPro software and the device programmer. (FlashPro is not available on UNIX.)

Antifuse Macro Library Guide

Describes library elements for antifuse device families, including Axcelerator. Includes symbols, truth tables, and module counts for all macros.