19 PinEditor (non-MVN)
PinEditor is a graphical application for assigning I/O ports to package pins.
Note: PinEditor (non-MVN) supports only the SX, MX, 3200DX, ACT3,
ACT2, and ACT1 families. If you are designing for other, newer families, use PinEditor
in MultiView Navigator. See the MultiView Navigator User’s Guide for more
information.
Use PinEditor to:
- Assign I/O macros to pins
- Lock pin assignments that have been automatically assigned during layout
- View and print pin assignments
- Assign I/O standards to banks (for families that use I/O banks)
- Edit I/O attributes
- Assign VREF pins (for I/O standards that require an input reference voltage)