2.1 Welcome to the Analog System Builder (ASB)

The Analog System Builder (ASB) enables you to configure an entire analog system. With ASB, you can:

  • Choose the number of analog input channels to monitor.
  • Choose the type of each input channel.
  • Select the number of analog output channels.
  • Specify the placement of each channel.
  • Set channel-specific options.
  • Sequence the channels in the required sampling order.
  • Define the operations on the converted digital output from the analog-to-digital converter (ADC).
  • Specify the Real Time Counter (RTC) settings.

The ASB is available in the Core Catalog within the Project Manager in the Libero IDE.

The Analog System Builder enables you to create, configure, and place the following analog blocks (or peripherals):