15 Overview
MultiView Navigator is the physical design viewing and editing interface for the IGLOO, Fusion, ProASIC3, ProASIC Plus, ProASIC, Axcelerator, SX-A, and eX families. With this interface, you can view, edit, and floorplan your design in many different views. Its four tools also include powerful find and undo/redo features as well as cross-probing features:
- NetlistViewer generates a schematic view of your design.
- PinEditor displays a view of the I/O macros assigned to the pins in your design.
- I/O Attribute Editor displays a table of the I/O attributes in your design.
- ChipPlanner displays a view of the I/O and logic macros in your design.
You can view your design in all of these tools at the same time. From within MultiView Navigator, simply select a tool from the Tools menu, or click its toolbar button.
Note: The MultiView Navigator tools also
work with SmartTime and SmartPower.