1 Introduction
FlashROM is an embedded non-volatile memory block used to store user data or initialization data that can be accessed by the FPGA fabric during operation. For more information on how it works, see FlashROM.
A configuration feature that enables the integration and setup of on-chip analog components, such as ADCs and analog peripherals, within the design is called an Analog System Builder. For more information, see Analog System Builder (ASB).
Similarly, Flash Memory System Builder is described as a configuration tool used to define, manage, and initialize on-chip flash memory resources for storing user data and system parameters. For more information, see Flash Memory System Builder