10.1 Basic Blocks
Basic Blocks are the fundamental building elements used to construct a design within the tool. They represent core functional units such as logic, memory and interface components that can be instantiated and interconnected to create the overall system. These blocks are configurable and optimized for the target device architecture. Understanding their functionality and usage is essential for efficient design implementation.