SAM V71 Xplained
Ultra implements extended Arduino shield connectors
based on the Arduino Due. All references to Arduino pin
names and pin numbers are taken from the official Arduino pin out list of the Arduino Due.
CAUTION: Like the
Arduino Due, SAM V71 Xplained
Ultra runs at 3.3V and the maximum
voltage that the I/O pins can tolerate is 3.3V, providing higher voltages like 5V to an
I/O pin could damage the board.
Info: Note that
all pins on the shield connectors aren't populated, each shield should be checked for
compatibility before it is connected.
Table 4-5. J501 - Power| Pin on J501 | SAM
V71
pin | Arduino pin name | Arduino pin number | Function | Shared functionality |
|---|
| 1 | - | RFU | - | VBAT | |
| 2 | - | IOREF | - | VCC_TARGET_P3V3 | |
| 3 | NRST | RESET | - | TARGET_RESET | |
| 4 | - | 3.3V | - | VCC_TARGET_P3V3 | |
| 5 | - | 5V | - | VCC_P5V0 | |
| 6 | - | GND | - | GND | |
| 7 | - | GND | - | GND | |
| 8 | - | VIN | - | VCC_EXT_P5V0_P14V0 | |
Table 4-8. J503 - Digital Low| Pin on J503 | SAM
V71
pin | Arduino pin name | Arduino pin number | Function | Shared functionality |
|---|
| 1 | PD28 | RX0 | 0 | URXD3 | Camera, LCD, EXT1, Shield, and EDBG GPIO |
| 2 | PD30 | TX0 | 1 | UTXD3 | Camera, EXT2, and Shield |
| 3 | PA00 | D2 | 2 | PWMC0_PWMH0 | EXT1 |
| 4 | PA06 | D3 | 3 | GPIO | Camera, MediaLB, and EXT2 |
| 5 | PD27 | D4 | 4 | PWMC0_PWML3 | Camera, EXT2, and Shield |
| 6 | PD11 | D5 | 5 | PWMC0_PWMH0 | Audio, Camera, and EXT2 |
| 7 | PC19 | D6 | 6 | PWMC0_PWMH2 | Camera and EXT2 |
| 8 | PA02 | D7 | 7 | PWMC0_PWMH1 | MediaLB, LCD, EXT2, and EDBG GPIO |
Table 4-9. J500 - Digital High| Pin on J500 | SAM
V71
pin | Arduino pin name | Arduino pin number | Function | Shared functionality |
|---|
| 1 | PA05 | D8 | 8 | PWMC1_PWML3 | Camera and EXT1 |
| 2 | PC09 | D9 | 9 | TIOB7 | LED1 and LCD |
| 3 | PD25 | D10 | 10 | PWMC0_PWML1 / SPI0_NPCS1 | Camera and EXT1 |
| 4 | PD21 | D11 | 11 | PWMC0_PWMH1 / SPI0_MOSI | PLL, Camera, EXT1, EXT2, Shield, and EDBG SPI |
| 5 | PD20 | D12 | 12 | PWMC0_PWMH0 / SPI0_MISO | EXT1, EXT2, Shield, and EDBG SPI |
| 6 | PD22 | D13 | 13 | PWMC0_PWMG2 / SPI0_SPCK | Camera, EXT1, EXT2, Shield, and EDBG SPI |
| 7 | - | GND | - | - | - |
| 8 | ADVREF | AREF | - | ADVREFP | - |
| 9 | PA03 | SDA1 | 70 | TWD0 | PLL, Audio, Camera, LCD, EXT1, EXT2, Crypto, and EDBG I2C |
| 10 | PA04 | SCL1 | 71 | TWCK0 | PLL, Audio, Camera, LCD, EXT1, EXT2, Crypto, and EDBG I2C |
Table 4-10. J506 - SPI | Pin on J506 | SAM
V71
pin | Arduino pin name | Arduino pin number | Function | Shared functionality |
|---|
| 1 | PD20 | MISO | 74 | SPI0_MISO | EXT1, EXT2, Shield, and EDBG SPI |
| 2 | - | 5V | - | VCC_P5V0 | - |
| 3 | PD22 | SCLK | 76 | SPI0_SPCK | Camera, EXT1, EXT2, Shield, and EDBG SPI |
| 4 | PD21 | MOSI | 75 | SPI0_MOSI | PLL, Camera, EXT1, EXT2, Shield, and EDBG SPI |
| 5 | NRST | RESET | - | RESET | Trace and EDBG Debug |
| 6 | - | GND | - | GND | - |
Table 4-11. J505 - Communication| Pin on J505 | SAM
V71
pin | Arduino pin name | Arduino pin number | Function | Shared functionality |
|---|
| 1 | PD28 | SCL | 21 | TWCK2 | Camera, LCD, EXT1, Shield, and EDBG GPIO |
| 2 | PD27 | SDA | 20 | TWD2 | Camera, EXT2, and Shield |
| 3 | PD18 | RX1 | 19 | URXD4 | SD Card and Shield |
| 4 | PD19 | TX1 | 18 | UTXD4 | LCD and Shield |
| 5 | PD15 | RX2 | 17 | RXD2 | SDRAM |
| 6 | PD16 | TX2 | 16 | TXD2 | SDRAM |
| 7 | PB00 | RX3 | 15 | RXD0 | Audio, EXT1, and Shield |
| 8 | PB01 | TX3 | 14 | TXD0 | Audio, EXT1, and Shield |
Table 4-12. J507 - Digital Extra| Pin on J507 | SAM
V71
pin | Arduino pin name | Arduino pin number | Function | Shared functionality |
|---|
| 1 | - | 5V | - | VCC_P5V0 | - |
| 2 | - | 5V | - | VCC_P5V0 | - |
| 3 | PA18 | D22 | 22 | PCK2 | Audio |
| 4 | PB01 | D23 | 23 | TK | Audio, EXT1, and Shield |
| 5 | PB00 | D24 | 24 | TF | Audio, EXT1, and Shield |
| 6 | - | D25 | 25 | - | - |
| 7 | PD19 | D26 | 26 | CTS2 | LCD and Shield |
| 8 | PD18 | D27 | 27 | RTS2 | SD Card and Shield |
| 9 | - | D28 | 28 | - | - |
| 10 | - | D29 | 29 | - | - |
| 11 | - | D30 | 30 | - | - |
| 12 | - | D31 | 31 | - | - |
| 13 | - | D32 | 32 | - | - |
| 14 | - | D33 | 33 | - | - |
| 15 | - | D34 | 34 | - | - |
| 16 | - | D35 | 35 | - | - |
| 17 | - | D36 | 36 | - | - |
| 18 | - | D37 | 37 | - | - |
| 19 | - | D38 | 38 | - | - |
| 20 | PB02 | D39 | 39 | CTS0 | MediaLB and EXT1 |
| 21 | PB03 | D40 | 40 | RTS0 | Camera, MediaLB, and EXT1 |
| 22 | - | D41 | 41 | - | - |
| 23 | - | D42 | 42 | - | - |
| 24 | - | D43 | 43 | - | - |
| 25 | PA25 | D44 | 44 | CTS1 | SD Card |
| 26 | PA24 | D45 | 45 | RTS1 | Camera and EXT2 |
| 27 | PA21 | D46 | 46 | RXD1 | EXT2 and EDBG CDC |
| 28 | PB04 | D47 | 47 | TXD1 | MediaLB, EXT2, and EDBG CDC |
| 29 | - | D48 | 48 | - | - |
| 30 | - | D49 | 49 | - | - |
| 31 | - | D50 | 50 | - | - |
| 32 | - | D51 | 51 | - | - |
| 33 | PC12 | D52 | 52 | CANRX1 | CAN |
| 34 | PC14 | D53 | 53 | CANTX1 | CAN |
| 35 | - | GND | - | GND | - |
| 36 | - | GND | - | GND | - |