4.2.11 Trace Connector
ATSAMV71Q21 supports 4-bit parallel trace. SAM V71 Xplained Ultra implements a CoreSight 20 20-pin, 50-mil keyed connector (pin seven is removed).
To use the trace functionality an external debugger with trace support and CoreSight 20 pin out has to be used. Table 4-18 shows the connections on the kit.
Info: Several of the trace signals are shared with Ethernet signals, this means that there
is no trace support if Ethernet is used in an application.
| Pin number | SAM V71 pin | Function | Shared functionality |
|---|---|---|---|
| 1 [VTREF] | - | VCC_TARGET_P3V3 | |
| 2 [TMS/SWDIO] | PB06 | SWDIO | EDBG SWD |
| 3 [GND] | - | Ground | |
| 4 [TCK/SWCLK] | PB07 | SWCLK | EDBG SWD |
| 5 [GND] | - | Ground | |
| 6 [TDO/SWO] | PB05 | TRACESWO | MediaLB and EDBG SWD |
| 7 [KEY] | - | - | |
| 8 [TDI] | - | - | |
| 9 [GND] | - | Ground | |
| 10 [nSRST] | NRST | NRST | Shield and EDBG |
| 11 [NC] | - | - | |
| 12 [RTCK/TRACECLK] | PD08 | TRACECLK | Ethernet |
| 13 [NC] | - | - | |
| 14 [SWO/D0] | PD04 | TRACED0 | Ethernet |
| 15 [GND] | - | Ground | |
| 16 [ntRST/D1] | PD05 | TRACED1 | Ethernet |
| 17 [GND] | - | Ground | |
| 18 [DBGRQ/D2] | PD06 | TRACED2 | Ethernet |
| 19 [GND] | - | Ground | |
| 20 [DBGACK/D3] | PD07 | TRACED3 | Ethernet |