4.2.2 LCD Extension Connector
Extension connector EXT4 is a special connector for LCD displays. The physical connector is a TE Connectivity 5-1734839-0 FPC connector.
Info:
Plugging a cable into the LCD connector creates routing stubs for the on-board SDRAM which creates ringing. The ringing will reduce the maximum SDRAM communication frequency. See EBI Signal Integrity for more information.
| Pin on EXT4 | SAM V71 pin | Function | Shared Functionality |
|---|---|---|---|
| 1 [ID] | - | Communication line to ID chip on extension board | - |
| 2 [GND] | - | GND | |
| 3 [D0] | PC00 | D0 | SDRAM |
| 4 [D1] | PC01 | D1 | SDRAM |
| 5 [D2] | PC02 | D2 | SDRAM |
| 6 [D3] | PC03 | D3 | SDRAM |
| 7 [GND] | - | GND | |
| 8 [D4] | PC04 | D4 | SDRAM |
| 9 [D5] | PC05 | D5 | SDRAM |
| 10 [D6] | PC06 | D6 | SDRAM |
| 11 [D7] | PC07 | D7 | SDRAM |
| 12 [GND] | - | GND | |
| 13 [D8] | PE00 | D8 | SDRAM and Shield |
| 14 [D9] | PE01 | D9 | SDRAM |
| 15 [D10] | PE02 | D10 | SDRAM |
| 16 [D11] | PE03 | D11 | SDRAM and Shield |
| 17 [GND] | - | GND | |
| 18 [D12] | PE04 | D12 | SDRAM and Shield |
| 19 [D13] | PE05 | D13 | SDRAM and Shield |
| 20 [D14] | PA15 | D14 | SDRAM |
| 21 [D15] | PA16 | D15 | SDRAM |
| 22 [GND] | - | GND | |
| 23 [D16] | - | - | |
| 24 [D17] | - | - | |
| 25 [D18] | - | - | |
| 26 [D19] | - | - | |
| 27 [GND] | - | GND | |
| 28 [D20] | - | - | |
| 29 [D21] | - | - | |
| 30 [D22] | - | - | |
| 31 [D23] | - | - | |
| 32 [GND] | - | GND | |
| 33 [PCLK / CMD_DAT A_SEL] | PC30 | GPIO | EXT1 |
| 34 [VSYNC / CS] | PD19 | NCS3 | Shield |
| 35 [HSYNC / WE] | PC08 | NWE | |
| 36 [DAT A ENABLE / RE] | PC11 | NRD | |
| 37 [SPI SCK] | - | ||
| 38 [SPI MOSI] | - | ||
| 39 [SPI MISO] | - | ||
| 40 [SPI SS] | - | ||
| 41 [DISP ENABLE] | - | 100K resistor to VCC_TARGET_P3V3 | |
| 42 [TWI SDA] | PA03 | TWD0 | EXT1, EXT2, EDBG I2C, Camera, Audio, MediaLB, and Shield |
| 43 [TWI SCL] | PA04 | TWCK0 | EXT1, EXT2, EDBG I2C, Camera, Audio, MediaLB, and Shield |
| 44 [IRQ1] | PD28 | WKUP5 | EXT1, Camera, and Shield |
| 45 [IRQ2] | PA02 | WKUP2 | EXT2, EDBG GPIO3, and Shield |
| 46 [PWM] | PC09 | TIOB7 | LED1 and Shield |
| 47 [RESET] | PC13 | GPIO | EXT2 and Shield |
| 48 [VCC] | - | VCC_TARGET_P3V3 | |
| 49 [VCC] | - | VCC_TARGET_P3V3 | |
| 50 [GND] | - | GND |