4.2.1 Extension Headers
The Xplained Pro headers EXT1 and EXT2 on SAM V71 Xplained Ultra offers access to the I/O of the microcontroller in order to expand the board e.g. by connecting extensions to the board. The headers have a pitch of 2.54mm.
| EXT1 pin | SAM V71 pin | Function | Shared functionality |
|---|---|---|---|
| 1 [ID] | - | - | Communication line to the ID chip on an extension board |
| 2 [GND] | - | - | Ground |
| 3 [ADC(+)] | PC31 | AFE1_AD6 | Shield |
| 4 [ADC(-)] | PA19 | AFE0_AD8 | Ethernet and Shield |
| 5 [GPIO1] | PB03 | GPIO/RTS0 | Camera, MediaLB, and Shield(2) |
| 6 [GPIO2] | PB02 | GPIO/CTS0 | MediaLB and Shield(2) |
| 7 [PWM(+)] | PA00 | PWMH0 | Shield |
| 8 [PWM(-)] | PC30 | TIOB5 | LCD |
| 9 [IRQ/GPIO] | PD28 | WKUP5 | EDBG GPIO, Camera, LCD, and Shield(2) |
| 10 [SPI_SS_B/GPIO] | PA05 | GPIO | Camera and Shield |
| 11 [TWI_SDA] | PA03 | TWID0 | EXT2, EDBG I2C, LCD, Camera, Audio, PLL, MediaLB, EEPROM, Crypto, and Shield |
| 12 [TWI_SCL] | PA04 | TWICK0 | EXT2, EDBG I2C, LCD, Camera, Audio, PLL, MediaLB, EEPROM, Crypto, and Shield |
| 13 [USART_RX] | PB00 | RXD0 | Audio and Shield(2) |
| 14 [USART_TX] | PB01 | TXD0 | Audio and Shield(2) |
| 15 [SPI_SS_A] | PD25 | SPI0_NPCS1 | Camera and Shield |
| 16 [SPI_MOSI] | PD21 | SPI0_MOSI | EXT2, EDBG SPI, Audio, Camera, and Shield(2) |
| 17 [SPI_MISO] | PD20 | SPI0_MISO | EXT2, EDBG SPI, and Shield(2) |
| 18 [SPI_SCK] | PD22 | SPI0_SPCK | EXT2, EDBG SPI, Camera, and Shield(2) |
| 19 [GND] | - | - | Ground |
| 20 [VCC] | - | - | Power for extension board |
| EXT2 pin | SAM V71 pin | Function | Shared functionality |
|---|---|---|---|
| 1 [ID] | - | - | Communication line to the ID chip on an extension board |
| 2 [GND] | - | - | Ground |
| 3 [ADC(+)] | PD30 | AFE0_AD0 | Camera and Shield(2) |
| 4 [ADC(-)] | PC13 | AFE1_AD1 | LCD and Shield |
| 5 [GPIO1] | PA06 | GPIO | Camera, MediaLB, and Shield |
| 6 [GPIO2] | PD11 | GPIO | Camera, Audio, and Shield |
| 7 [PWM(+)] | PC19 | PWMC0_PWMH2 | Camera and Shield |
| 8 [PWM(-)] | PD26 | PWMC0_PWML2 | Audio and Shield |
| 9 [IRQ/GPIO] | PA02 | WKUP2/GPIO | EDBG GPIO, LCD and Shield |
| 10 [SPI_SS_B/GPIO] | PA24 | GPIO | Camera and Shield |
| 11 [TWI_SDA] | PA03 | TWCK1 | EXT1, EDBG I2C, LCD, Camera, Audio, PLL, MediaLB, EEPROM, Crypto, and Shield |
| 12 [TWI_SCL] | PA04 | TWCK0 | EXT1, EDBG I2C, LCD, Camera, Audio, PLL, MediaLB, EEPROM, Crypto, and Shield |
| 13 [USART_RX] | PA21 | RXD1 | EDBG CDC and Shield |
| 14 [USART_TX] | PB04 | TXD1 | EDBG CDC, MediaLB and Shield |
| 15 [SPI_SS_A] | PD27 | SPI0_NPCS3 | Camera and Shield(2) |
| 16 [SPI_MOSI] | PD21 | SPI0_MOSI | EXT1, EDBG SPI, Audio, Camera, and Shield(2) |
| 17 [SPI_MISO] | PD20 | SPI0_MISO | EXT1, EDBG SPI, and Shield(2) |
| 18 [SPI_SCK] | PD22 | SPI0_SPCK | EXT1, EDBG SPI, Camera, and Shield(2) |
| 19 [GND] | - | - | Ground |
| 20 [VCC] | - | - | Power for extension board |