2.8.6.4 Receive Payload

After the occurrence of an SOT, the data payload is received on the active path until an EOT event is triggered. In buffered mode, the received data are written to the internal 32-byte data FIFO, whereas in transparent mode, they are routed to the PC3/TMDO and PC5/TMDO_CLOCK pins.

After an EOT, the ATA8510/15 goes back to IDLEMode or restarts the receiver depending on the setting of the eepServices.rxSetPathx[1].RXTEHx variables. The value can be set independently for path A and path B of each service.

Address Service0

Name

Bit 7

Bit 6

Bit 5

Bit 4

Bit 3

Bit 2

Bit 1

Bit 0

0x00E0

rxSetPathA[1]

IWUPA

DARA

GAPMA

RXTEHA

— — —

RXMODA

0x00E2

rxSetPathB[1]

IWUPB

DARB

GAPMB

RXTEHB

— — —

RXMODB