2.8.6.2 Wake Check OK (WCO)
After the receiver is initialized and running, the RF input is checked for a valid signal. The detection of such a signal is called wake check OK (WCO). Several check conditions can be enabled independently for path A and path B of each service in the eepServices.SOT1x variables:
- Manchester coding check (MANOEx)
- Symbol timing check (SYTOEx)
- Modulation amplitude check (AMPOEx)
- Carrier check (CAROEx)
- RSSI range check (RROEx)
- Wake-up pattern check (WUPEx)
- Wake check OK from other path (WCOxOE)
| Address Service0 | Name | Bit 7 | Bit 6 | Bit 5 | Bit 4 | Bit 3 | Bit 2 | Bit 1 | Bit 0 |
|---|---|---|---|---|---|---|---|---|---|
| 0x00F1 | SOT1A | WCOBOE | RROEA | SFIDEA | WUPEA | MANOEA | SYTOEA | AMPOEA | CAROEA |
| 0x00F2 | SOT1B | WCOAOE | RROEB | SFIDEB | WUPEB | MANOEB | SYTOEB | AMPOEB | CAROEB |
By default, the Manchester, symbol timing, modulation amplitude, carrier (FSK only) and
wake-up pattern checks are activated as a WCO condition. The SFID check cannot be activated as
a WCO condition, but still the SFIDEx bit must always be set to ‘1’ to avoid
erroneous behavior of the internal state machine of the ATA8510/15.
The functionality and configuration of the checks is described in detail in Telegram Settings and Signal Checks.
If any of the following checks is enabled as a WCO check in the SOT1x variable, the corresponding EOT1x check (compare End of Telegram (EOT)) must be activated: Manchester coding, symbol timing, modulation amplitude, carrier check or RSSI range check.
| Address Service0 | Name | Bit 7 | Bit 6 | Bit 5 | Bit 4 | Bit 3 | Bit 2 | Bit 1 | Bit 0 |
|---|---|---|---|---|---|---|---|---|---|
| 0x00C6 | EOT1A | EOTBFE | RRFEA | TELREA | TMOFEA | MANFEA | SYTFEA | AMPFEA | CARFEA |
| 0x00C7 | EOT1B | EOTAFE | RRFEB | TELREB | TMOFEB | MANFEB | SYTFEB | AMPFEB | CARFEB |
A WCO is triggered as soon as all enabled checks have passed; therefore, the time period from receiver start-up until a WCO is determined by the longest check.
If a WCO is received on one path, the other path is switched off unless the
eepServices.rxSysSet.PathValidAfterSOT_ENA EEPROM variable is set to ‘1’.
Then, the other path is switched off not before the SOT event. If both paths receive the
WCO/SOT event at the same clock cycle, path A wins.
| Address Service0 | Name | Bit 7 | Bit 6 | Bit 5 | Bit 4 | Bit 3 | Bit 2 | Bit 1 | Bit 0 |
|---|---|---|---|---|---|---|---|---|---|
| 0x00E4 | rxSysSet | subChanneling_ENA | IdScan_ENA | IFAmplifier_ENA | PathValidAfterSOT_ENA | AntennaDampingPathB_DIS | AntennaDampingPathA_DIS | switching_SDTX | switching_SDRX |