16.4.5 Port B Data Register

When addressing I/O Registers as data space using LD and ST instructions, the provided offset must be used. When using the I/O specific commands IN and OUT, the offset is reduced by 0x20, resulting in an I/O address offset within 0x00 - 0x3F.

Name: PORTB
Offset: 0x25
Reset: 0x00
Property:  When addressing as I/O Register: address offset is 0x05

Bit 76543210 
 PORTB7PORTB6PORTB5PORTB4PORTB3PORTB2PORTB1PORTB0 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 0, 1, 2, 3, 4, 5, 6, 7 – PORTB Port B Data