16.4.15 Port E Data Direction Register

When addressing I/O Registers as data space using LD and ST instructions, the provided offset must be used. When using the I/O specific commands IN and OUT, the offset is reduced by 0x20, resulting in an I/O address offset within 0x00 - 0x3F.

Name: DDRE
Offset: 0x2D
Reset: 0x00
Property: When addressing as I/O Register: address offset is 0x0D

Bit 76543210 
  DDRE6DDRE5DDRE4DDRE3DDRE2DDRE1DDRE0 
Access R/WR/WR/WR/WR/WR/WR/W 
Reset 0000000 

Bits 0, 1, 2, 3, 4, 5, 6 – DDRE Port E Data Direction

This bit field selects the data direction for the individual pins in the Port. When a Port is mapped as virtual, accessing this bit field is identical to accessing the actual DIR register for the Port.