16.4.2 Port A Data Register

When addressing I/O Registers as data space using LD and ST instructions, the provided offset must be used. When using the I/O specific commands IN and OUT, the offset is reduced by 0x20, resulting in an I/O address offset within 0x00 - 0x3F.

Name: PORTA
Offset: 0x22
Reset: 0x00
Property: When addressing as I/O Register: address offset is 0x02

Bit 76543210 
 PORTA7PORTA6PORTA5PORTA4PORTA3PORTA2PORTA1PORTA0 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 0, 1, 2, 3, 4, 5, 6, 7 – PORTA Port A Data