18.5.3.4 VDDCORE Brown-Out Detector (BODCORE)
The BODCORE is calibrated in production and its calibration configuration is stored in the NVM User Row. This configuration must not be changed to assure the correct behavior of the BODCORE. This configuration is automatically copied at boot-up in the BODCORE registers. The BODCORE generates a reset when VDDCORE crosses below the preset brown-out level. The BODCORE is always disabled in Standby Sleep mode.