12.6.1 Write Control
Note: Refer to Configuration Summary chapter for the list of peripherals or instances of the
peripherals present in each variant.
| Name: | WRCTRL |
| Offset: | 0x00 |
| Reset: | 0x00000000 |
| Property: | – |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| Access | |||||||||
| Reset |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| KEY[7:0] | |||||||||
| Access | RW | RW | RW | RW | RW | RW | RW | RW | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| PERID[15:8] | |||||||||
| Access | RW | RW | RW | RW | RW | RW | RW | RW | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| PERID[7:0] | |||||||||
| Access | RW | RW | RW | RW | RW | RW | RW | RW | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
Bits 23:16 – KEY[7:0] Peripheral Access Control Key
These bits define the peripheral access control key:
| Value | Name | Description |
|---|---|---|
| 0x0 | OFF | No action |
| 0x1 | CLR | Clear the peripheral write control |
| 0x2 | SET | Set the peripheral write control |
| 0x3 | SETLCK | Set and lock the peripheral write control until the next hardware reset |
Bits 15:0 – PERID[15:0] Peripheral Identifier
The PERID represents the peripheral whose control is changed using the WRCTRL.KEY.
Note: Refer to the Configuration
Summary chapter for the list of peripherals and peripheral instances
present in each variant.
| Peripheral | Identifier |
|---|---|
| APBA Peripherals | |
| PAC | 0 |
| PM | 1 |
| MCLK | 2 |
| RSTC | 3 |
| OSCCTRL | 4 |
| OSC32KCTRL | 5 |
| SUPC | 6 |
| GCLK | 7 |
| WDT | 8 |
| RTC | 9 |
| EIC | 10 |
| FREQM | 11 |
| MCRAMC | 12 |
| APBB Peripherals | |
| PORT | 32 |
| DSU | 33 |
| NVMCTRL | 34 |
| DMAC | 35 |
| MTB | 36 |
| APBC Peripherals | |
| EVSYS | 64 |
| SERCOM0 | 65 |
| SERCOM1 | 66 |
| SERCOM2 | 67 |
| SERCOM3 | 68 |
| SERCOM4 | 69 |
| SERCOM5 | 70 |
| CAN0 | 71 |
| CAN1 | 72 |
| TCC0 | 73 |
| TCC1 | 74 |
| TCC2 | 75 |
| TC0 | 76 |
| TC1 | 77 |
| TC2 | 78 |
| TC3 | 79 |
| TC4 | 80 |
| ADC0 | 81 |
| ADC1 | 82 |
| AC | 83 |
| DAC | 84 |
| PTC | 85 |
| CCL | 86 |
| ICM | 89 |
| PDEC | 90 |
| SMBIST | 91 |
| APBD Peripherals | |
| SERCOM6 | 96 |
| SERCOM7 | 97 |
| TC5 | 98 |
| TC6 | 99 |
| TC7 | 100 |