12.6.12 Peripheral Write Protection Status C
Writing to this register has no effect.
Reading STATUS register returns peripheral write protection status:
| Value | Description |
|---|---|
| 0 | Peripheral is not write protected. |
| 1 | Peripheral is write protected. |
| Name: | STATUSC |
| Offset: | 0x3C |
| Reset: | 0x09000000 |
| Property: | – |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| SMBIST | PDEC | ICM | |||||||
| Access | R | R | R | ||||||
| Reset | 1 | 0 | 0 |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| CCL | PTC | DAC | AC | ADC1 | ADC0 | TC4 | |||
| Access | R | R | R | R | R | R | R | ||
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| TC3 | TC2 | TC1 | TC0 | TCC2 | TCC1 | TCC0 | CAN1 | ||
| Access | R | R | R | R | R | R | R | R | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| CAN0 | SERCOM5 | SERCOM4 | SERCOM3 | SERCOM2 | SERCOM1 | SERCOM0 | EVSYS | ||
| Access | R | R | R | R | R | R | R | R | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |