23.4 Peripheral Dependencies
| Peripheral name | Base address | NVIC IRQ Index | AHB/APB Clocks | GCLK Peripheral Channel Index (GCLK.PCHCTRL) | PAC Peripheral Identifier Index (PAC.WRCTRL) | Events (EVSYS) | DMA Trigger Source Index (CHCTRLB.TRIGSRC) | |
|---|---|---|---|---|---|---|---|---|
| Users (USERm) | Generators (CHANNELn.EVGEN) | |||||||
| RTC | 0x40002400 | CLK_RTC_APB Enabled at reset | - | 9 Not protected at reset | - | 1: RTC_PERD | - | |
| 2: CMP0/ALARM0 | 5: CMP0/ALARM0 | |||||||
| 2: CMP1 | 6: CMP1 | |||||||
| 2: OVF | 7: OVF | |||||||
| 2: PER0-7 | 8:15: PER0-7 | |||||||